Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Rework Boxes

Rework octagonal box 4 in. x 4 in. x 1-1/2 in. deep, 15.0 cubic in. with NMD90 cable clamps. Maximum wall thickness: 3/4 in. Maximum load capacity: 12 lb.

Catalogue Number: 54151LD-CRT     UPC Number: 622538411143    

To make a request for a quote , click the red button.

54151LD-CRT added to your inquiry
54151LD-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a light fixture into an existing wall or ceiling
  • With brackets tightening the box against the wall

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Rework octagonal box 4 in. x 4 in. x 1-1/2 in. deep, 15.0 cubic in. with NMD90 cable clamps. Maximum wall thickness: 3/4 in. Maximum load capacity: 12 lb.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538411143
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
15.0
Depth
Depth
1-1/2 in.
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
20

© 2026 ABB Electrification