Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Square Boxes and Extension Rings

4 in. square box, 1-1/2 in. deep, 21.0 cubic in. Concentric knockouts.

Catalogue Number: 52151K-CRT     UPC Number: 622538412522    

To make a request for a quote , click the red button.

52151K-CRT added to your inquiry
52151K-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a surface mounted device or to serve as a junction box
  • Raised ground screws

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4 in. square box, 1-1/2 in. deep, 21.0 cubic in. Concentric knockouts.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538412522
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
21.0
Height
Height
4 in.
Width
Width
4 in.
Depth
Depth
1-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

© 2026 ABB Electrification