Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

2 in. x 10 ft. Schedule 40 black PVC conduit.

Catalogue Number: 48811CPD-010     UPC Number: 034481002086    

To make a request for a quote , click the red button.

48811CPD-010 added to your inquiry
48811CPD-010 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Helps protect electrical wires in raceway

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more. Carlon Type DB/2 PVC conduit is designed for use in concrete encased or masonry and direct burial applications.

Description
Description
2 in. x 10 ft. Schedule 40 black PVC conduit.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481002086
Material
Material
PVC
Nominal Size
Nominal Size
2 in.
Length
Length
10 ft.
Minimum Order Quantity
Minimum Order Quantity
10
Colour
Colour
Black

Related Content

© 2026 ABB Electrification