Catalogue  >  Carlon  >  Roughing-In Products  >  PVC Conduit and fittings

2 in. x 10 ft. Schedule 40 grey PVC conduit.

Catalogue Number: 49011CC-010     UPC Number: 034481036609    

To make a request for a quote , click the red button.

49011CC-010 added to your inquiry
49011CC-010 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • Helps protect electrical wires in raceway
  • Bell end

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
2 in. x 10 ft. Schedule 40 grey PVC conduit.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481036609
Material
Material
PVC
Nominal Size
Nominal Size
2 in.
Length
Length
10 ft.
Minimum Order Quantity
Minimum Order Quantity
50
Packaging Quantity
Packaging Quantity
10
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification