Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

1/2 in. Steel one screw. fitting. Clamping range 0.19 in. - 0.57 in. NMD90: 14/2-10/2, 14/3-10/3, 2 cables: 14/2.

Catalogue Number: 4040M6     UPC Number: 622538058768    

To make a request for a quote , click the red button.

4040M6 added to your inquiry
4040M6 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 6
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Steel one screw. fitting. Clamping range 0.19 in. - 0.57 in. NMD90: 14/2-10/2, 14/3-10/3, 2 cables: 14/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538058768
Material
Material
Steel
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
16
Packaging Quantity
Packaging Quantity
6

Related Content

© 2026 ABB Electrification