Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

1/2 in. Nonmetallic fitting. Clamping range 0.21 in. - 0.42 in. NMD90: 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2.

Catalogue Number: 4004M5     UPC Number: 622538058737    

To make a request for a quote , click the red button.

4004M5 added to your inquiry
4004M5 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 5
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Nonmetallic fitting. Clamping range 0.21 in. - 0.42 in. NMD90: 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538058737
Material
Material
Plastic
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
16
Packaging Quantity
Packaging Quantity
5

Related Content

© 2026 ABB Electrification