Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

1/2 in. Nonmetallic fitting. Clamping range 0.21 in. - 0.42 in. NMD90: 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2.

Catalogue Number: 4004P50     UPC Number: 622538060143    

To make a request for a quote , click the red button.

4004P50 added to your inquiry
4004P50 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 50
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Nonmetallic fitting. Clamping range 0.21 in. - 0.42 in. NMD90: 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538060143
Material
Material
Plastic
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Box
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
50

Related Content

© 2026 ABB Electrification