Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

1/2 in. Nonmetallic fitting. Clamping range 0.21 in. - 0.42 in. NMD90: 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2.

Catalogue Number: 4004RPS-160     UPC Number: 622538128010    

To make a request for a quote , click the red button.

4004RPS-160 added to your inquiry
4004RPS-160 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 160
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Nonmetallic fitting. Clamping range 0.21 in. - 0.42 in. NMD90: 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538128010
Material
Material
Plastic
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Rack Pack System
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
160

Related Content

© 2026 ABB Electrification