Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

1/2 in. Steel one screw. fitting. Clamping range 0.19 in. - 0.57 in. NMD90: 14/2-10/2, 14/3-10/3, 2 cables: 14/2.

Catalogue Number: 4040-V2-CP     UPC Number: 622538001016    

To make a request for a quote , click the red button.

4040-V2-CP added to your inquiry
4040-V2-CP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 10
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Steel one screw. fitting. Clamping range 0.19 in. - 0.57 in. NMD90: 14/2-10/2, 14/3-10/3, 2 cables: 14/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538001016
Material
Material
Steel
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
Bags of 10

Related Content

© 2026 ABB Electrification