Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed Cable Fittings

1/2 in. Steel one screw. fitting. Clamping range 0.19 in. - 0.57 in. NMD90: 14/2-10/2, 14/3-10/3, 2 cables: 14/2.

Catalogue Number: 4040-V2-MFP     UPC Number: 622538131584    

To make a request for a quote , click the red button.

4040-V2-MFP added to your inquiry
4040-V2-MFP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 100
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Steel one screw. fitting. Clamping range 0.19 in. - 0.57 in. NMD90: 14/2-10/2, 14/3-10/3, 2 cables: 14/2.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538131584
Material
Material
Steel
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Flip-Pak
Minimum Order Quantity
Minimum Order Quantity
4
Packaging Quantity
Packaging Quantity
100

Related Content

© 2026 ABB Electrification