Catalogue  >  NuTek  >  Boxes, Covers and Accessories  >  Extension Rings

Extension ring. Adds 1/2 in.

Catalogue Number: WXT12-RT     UPC Number: 772197000216    

To make a request for a quote , click the red button.

WXT12-RT added to your inquiry
WXT12-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

About:

NuTek is Canada's premier brand of nonmetallic boxes used in residential construction and includes a foamed F series ideal for use in locations that require air-tight construction.

Description
Description
Extension ring. Adds 1/2 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
772197000216
Material
Material
Plastic
Height
Height
3-5/8 in.
Width
Width
2-1/8 in.
Depth
Depth
0.75 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification