Catalogue  >  NuTek  >  Boxes, Covers and Accessories  >  Plastic Device Boxes

One-gang airtight device box with foam gasket, 18.0 cubic in. 4 cable entries

Catalogue Number: F-WSW-EP     UPC Number: 772197003750    

To make a request for a quote , click the red button.

F-WSW-EP added to your inquiry
F-WSW-EP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 24
Available at:

Features:

  • To install a device or to serve as a junction box into the wall and helps prevent air infiltration
  • Flange and cable entry tabs are covered with airtight foam gasket

About:

NuTek is Canada's premier brand of nonmetallic boxes used in residential construction and includes a foamed F series ideal for use in locations that require air-tight construction.

Description
Description
One-gang airtight device box with foam gasket, 18.0 cubic in. 4 cable entries
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
772197003750
Material
Material
Plastic
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
18.0
Height
Height
3-3/4 in.
Width
Width
2-1/4 in.
Depth
Depth
2-3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
24
Colour
Colour
Grey

© 2026 ABB Electrification