Catalogue  >  NuTek  >  Boxes, Covers and Accessories  >  Plastic Device Boxes

One-gang device box with integrated bracket, 18.0 cubic in. 4 cable entries

Catalogue Number: WSWBX     UPC Number: 772197000636    

To make a request for a quote , click the red button.

WSWBX added to your inquiry
WSWBX updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device into the wall

About:

NuTek is Canada's premier brand of nonmetallic boxes used in residential construction and includes a foamed F series ideal for use in locations that require air-tight construction.

Description
Description
One-gang device box with integrated bracket, 18.0 cubic in. 4 cable entries
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
772197000636
Material
Material
Plastic
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
18.0
Height
Height
3-3/4 in.
Width
Width
2-1/4 in.
Depth
Depth
2-3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
20
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification