Catalogue  >  NuTek  >  Boxes, Covers and Accessories  >  Plastic Device Boxes

Three-gang airtight device box with foam gasket, 48.0 cubic in. 12 cable entries

Catalogue Number: 3FWSW-CRT     UPC Number: 772197000124    

To make a request for a quote , click the red button.

3FWSW-CRT added to your inquiry
3FWSW-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device into the wall and helps prevent air infiltration
  • Flange and cable entry tabs are covered with airtight foam gasket

About:

NuTek is Canada's premier brand of nonmetallic boxes used in residential construction and includes a foamed F series ideal for use in locations that require air-tight construction.

Description
Description
Three-gang airtight device box with foam gasket, 48.0 cubic in. 12 cable entries
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
772197000124
Material
Material
Plastic
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
48.0
Height
Height
3-3/4 in.
Width
Width
5-3/4 in.
Depth
Depth
2-3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
9
Colour
Colour
Grey

© 2026 ABB Electrification