Catalogue  >  NuTek  >  Boxes, Covers and Accessories  >  Vapor Barriers

Soft shell boot for use with WSW boxes.

Catalogue Number: WSW-VBRT     UPC Number: 772197000230    

To make a request for a quote , click the red button.

WSW-VBRT added to your inquiry
WSW-VBRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

About:

NuTek is Canada's premier brand of nonmetallic boxes used in residential construction and includes a foamed F series ideal for use in locations that require air-tight construction.

Description
Description
Soft shell boot for use with WSW boxes.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
772197000230
Material
Material
Polyethylene
Height
Height
9.75 in.
Width
Width
7.25 in.
Depth
Depth
2.5 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

Related Content

© 2026 ABB Electrification