Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Vapor Barriers

Vapour barrier. Soft shell for use with 4 in. square boxes and 3 in. device boxes up to 3 in. deep.

Catalogue Number: VB2-CRT     UPC Number: 622538000521    

To make a request for a quote , click the red button.

VB2-CRT added to your inquiry
VB2-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Transparent material makes installation easy and reliable
  • Flange is constructed to help ensure a good seal on panel surface

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Vapour barrier. Soft shell for use with 4 in. square boxes and 3 in. device boxes up to 3 in. deep.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538000521
Material
Material
Polyethylene
Height
Height
7.5 in
Width
Width
7.3 in
Depth
Depth
3.33 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25

© 2026 ABB Electrification