Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Vapor Barriers

Door switch. Lights on when door is opened.

Catalogue Number: CIDS-55     UPC Number: 622538430557    

To make a request for a quote , click the red button.

CIDS-55 added to your inquiry
CIDS-55 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Kit contains: - 3 A, 125 VAC switch with steel push button - Steel box and mounting plate - Mounting screws and wire connectors - Instruction sheet

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Door switch. Lights on when door is opened.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538430557
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
4.5
Height
Height
3-11/16 in.
Width
Width
1-11/32 in.
Depth
Depth
1-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

© 2026 ABB Electrification