Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Device Boxes Gangable

Gangable device box 3 in. x 2 in. x 1-1/2 in. deep. 8.0 cubic in. Flush ears.

Catalogue Number: 1100L-VP     UPC Number: 622538127181    

To make a request for a quote , click the red button.

1100L-VP added to your inquiry
1100L-VP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Shrink wrap of 4
Available at:

Features:

  • To install a device into the wall
  • With flush mounting ears
  • 4 pryouts ends

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Gangable device box 3 in. x 2 in. x 1-1/2 in. deep. 8.0 cubic in. Flush ears.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538127181
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
8.0
Height
Height
3 in.
Width
Width
2 in.
Depth
Depth
1-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
Shrink wrap of 4

© 2026 ABB Electrification