Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Device Boxes Gangable

Gangable device box 3 in. x 2 in. x 1-1/2 in. deep. 8.0 cubic in. No ears.

Catalogue Number: 1100LLE-CRT     UPC Number: 622538414045    

To make a request for a quote , click the red button.

1100LLE-CRT added to your inquiry
1100LLE-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device into the wall
  • Less ears

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Gangable device box 3 in. x 2 in. x 1-1/2 in. deep. 8.0 cubic in. No ears.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538414045
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
8.0
Height
Height
3 in.
Width
Width
2 in.
Depth
Depth
1-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
30

© 2026 ABB Electrification