Catalogue  >  NuTek  >  Boxes, Covers and Accessories  >  Plastic Device Boxes

Range and dryer box 4-7/8 in., 61.0 cubic in.

Catalogue Number: WRD-CRT     UPC Number: 772197000131    

To make a request for a quote , click the red button.

WRD-CRT added to your inquiry
WRD-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a range or dryer receptacle or to serve as a junction box

About:

NuTek is Canada's premier brand of nonmetallic boxes used in residential construction and includes a foamed F series ideal for use in locations that require air-tight construction.

Description
Description
Range and dryer box 4-7/8 in., 61.0 cubic in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
772197000131
Material
Material
Plastic
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
61.0
Height
Height
4-7/8 in.
Width
Width
4-7/8 in.
Depth
Depth
3 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
9
Colour
Colour
Grey

© 2026 ABB Electrification