Catalogue  >  Microlectric  >  Meter Sockets and Accessories  >  Pole Line Hardware

Spool rack for 1-1/4 in. or 2 in. rigid conduit.

Catalogue Number: MM5101-UPC     UPC Number: 624871000862    

To make a request for a quote , click the red button.

MM5101-UPC added to your inquiry
MM5101-UPC updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 5
Available at:

Features:

  • To hook a wedge clamp to a service entrance mast

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
Spool rack for 1-1/4 in. or 2 in. rigid conduit.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871000862
Material
Material
Steel with porcelain insulator
Amperage
Amperage
100 A
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
5

Related Content

© 2026 ABB Electrification