Mast clamp with 5/8 in. x 10 in. bolt and 4 in. x 4 in. square washer.

Catalogue Number: MM400-UPC     UPC Number: 624871000190    

To make a request for a quote , click the red button.

MM400-UPC added to your inquiry
MM400-UPC updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 5
Available at:

Features:

  • To hold a service entrance mast against the wall

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
Mast clamp with 5/8 in. x 10 in. bolt and 4 in. x 4 in. square washer.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871000190
Material
Material
Steel
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
5

Related Content

© 2026 ABB Electrification