Catalogue  >  Microlectric  >  Meter Sockets and Accessories  >  Jaw Assembly

Fifth jaw assembly for meter socket. Standard capacity 9 oclock position

Catalogue Number: C205-UPC     UPC Number: 624871000930    

To make a request for a quote , click the red button.

C205-UPC added to your inquiry
C205-UPC updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 5
Available at:

Features:

  • For BA3, BE1, BQ2, BS2, CO1, MO2 Series

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
Fifth jaw assembly for meter socket. Standard capacity 9 oclock position
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871000930
Material
Material
Steel
Amperage
Amperage
100 A - 200 A
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
5

Related Content

© 2026 ABB Electrification