Catalogue  >  Marr  >  Electrician's Supplies  >  Tapes and Tools

40 foot fish tape. Casing diameter 7 in. Balde size 0.125 in. x 0.045 in.

Catalogue Number: MFT-40     UPC Number: 067396000403    

To make a request for a quote , click the red button.

MFT-40 added to your inquiry
MFT-40 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To help passing cables through walls, ceilings or conduits

About:

Everyday solutions for endless applications.

Description
Description
40 foot fish tape. Casing diameter 7 in. Balde size 0.125 in. x 0.045 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396000403
Material
Material
Plastic casing
Diameter
Diameter
7 in.
Packaging Type
Packaging Type
Each
Minimum Order Quantity
Minimum Order Quantity
10
Colour
Colour
Yellow casing

Related Content

© 2025 ABB Electrification