Catalogue  >  Blackburn  >  Grounding Products  >  Ground Rods and Accessories

Galvanized steel ground plate. Includes a 5/8 in. bronze ground connector. Wire range 8 sol.-1/0 str. AWG

Catalogue Number: GPG1016BRB-UPC     UPC Number: 075114378765    

To make a request for a quote , click the red button.

GPG1016BRB-UPC added to your inquiry
GPG1016BRB-UPC updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To terminate bare copper ground wire into the earth

About:

Blackburn is a complete and reliable line of overhead, grounding, mechanical and compression connectors that respond to a broad range of construction needs.

Description
Description
Galvanized steel ground plate. Includes a 5/8 in. bronze ground connector. Wire range 8 sol.-1/0 str. AWG
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
075114378765
Material
Material
Steel
Width
Width
10 in.
Depth
Depth
1/4 in.
Length
Length
15 in.
Minimum Order Quantity
Minimum Order Quantity
2
Packaging Quantity
Packaging Quantity
1

Related Content

© 2026 ABB Electrification