Catalogue  >  Blackburn  >  Grounding Products  >  Ground Rods and Accessories

5/8 in. threadless coupling. 0.69 in. diameter.

Catalogue Number: 60CNT2     UPC Number: 783786800810    

To make a request for a quote , click the red button.

60CNT2 added to your inquiry
60CNT2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For joining non-threaded sectional copper bonded, steel ground rods
  • Coupling is manufactured of a high-strength, corrosion resistant, silicone bronze

About:

Blackburn is a complete and reliable line of overhead, grounding, mechanical and compression connectors that respond to a broad range of construction needs.

Description
Description
5/8 in. threadless coupling. 0.69 in. diameter.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
783786800810
Material
Material
Copper
Nominal Size
Nominal Size
5/8 in.
Length
Length
2.5 in.
Diameter
Diameter
0.69 in.
Minimum Order Quantity
Minimum Order Quantity
25

Related Content

© 2026 ABB Electrification