Catalogue  >  Blackburn  >  Grounding Products  >  Ground Rods and Accessories

1 in. x 10 ft. copper ground rod.

Catalogue Number: 1010     UPC Number: 783786585847    

To make a request for a quote , click the red button.

1010 added to your inquiry
1010 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • All ground rods have a heavy uniform covering of electrolytic copper bonded to a rigid steel core
  • Copper ions are forced electrically to join with the steel core, establishing a corrosion-resistant bond between the copper and the steel.

About:

Blackburn is a complete and reliable line of overhead, grounding, mechanical and compression connectors that respond to a broad range of construction needs.

Description
Description
1 in. x 10 ft. copper ground rod.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
783786585847
Material
Material
Copper
Nominal Size
Nominal Size
1 in.
Minimum Order Quantity
Minimum Order Quantity
25

Related Content

© 2026 ABB Electrification