Catalogue  >  Carlon  >  Weatherproof Products  >  PVC Boxes and Covers

Single gang PVC device box with one unthreaded hub plus reducing bushing. Hub size 1/2-3/4 in.

Catalogue Number: FSEB-075050     UPC Number: 034481182559    

To make a request for a quote , click the red button.

FSEB-075050 added to your inquiry
FSEB-075050 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For dead-end terminations
  • Grounding strap included
  • Mounting feet included

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
Single gang PVC device box with one unthreaded hub plus reducing bushing. Hub size 1/2-3/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481182559
Material
Material
PVC
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
18.0
Hub Size
Hub Size
1/2-3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
12
Colour
Colour
Grey

© 2026 ABB Electrification