Catalogue  >  Carlon  >  Weatherproof Products  >  PVC Boxes and Covers

Single gang deep PVC device box with no hub.

Catalogue Number: FDB-BLANK     UPC Number: 034481075257    

To make a request for a quote , click the red button.

FDB-BLANK added to your inquiry
FDB-BLANK updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For terminations where hub requirements vary according to application
  • Mounting feet included
  • Grounding strap included

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
Single gang deep PVC device box with no hub.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481075257
Material
Material
PVC
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
18.0
Height
Height
2-7/8 in.
Width
Width
4-5/8 in.
Depth
Depth
2-3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
6
Colour
Colour
Grey

© 2026 ABB Electrification