Catalogue  >  Carlon  >  Weatherproof Products  >  PVC Boxes and Covers

Two gang box with two unthreaded hubs on opposite ends plus reducing bushings. Hub size 1/2-3/4 in.

Catalogue Number: FSCB2-075050     UPC Number: 034481182603    

To make a request for a quote , click the red button.

FSCB2-075050 added to your inquiry
FSCB2-075050 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For through terminations where two devices or additional capacity is required
  • Grounding strap included
  • Mounting feet included

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
Two gang box with two unthreaded hubs on opposite ends plus reducing bushings. Hub size 1/2-3/4 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481182603
Material
Material
PVC
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
32.0
Hub Size
Hub Size
1/2-3/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Colour
Colour
Grey

© 2026 ABB Electrification