3 gang power/communication recessed plate for flat screen TV or other entertainment needs. Four spring-out clamps to secure plate against drywall.

Catalogue Number: CSC300PR     UPC Number: 034481215424    

To make a request for a quote , click the red button.

CSC300PR added to your inquiry
CSC300PR updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a communication low voltage devices and an outlet power receptacle side by side
  • Receptacle and low voltage devices not included

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
3 gang power/communication recessed plate for flat screen TV or other entertainment needs. Four spring-out clamps to secure plate against drywall.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481215424
Material
Material
ABS
Height
Height
6.75 in.
Width
Width
10.5 in.
Depth
Depth
2.72 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
3
Colour
Colour
White

© 2026 ABB Electrification