Two gang low voltage mounting bracket for new work.

Catalogue Number: LVBRNW-2-RT     UPC Number: 034481161899    

To make a request for a quote , click the red button.

LVBRNW-2-RT added to your inquiry
LVBRNW-2-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a communication low voltage device such as: Cable TV, Phone Jack, Audio, Data

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Two gang low voltage mounting bracket for new work.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481161899
Material
Material
Polycarbonate
Height
Height
7.25 in.
Width
Width
5.75 in.
Depth
Depth
3 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
12
Colour
Colour
Orange

© 2026 ABB Electrification