Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Utility Boxes and Extension Rings

Extension ring for concrete. Concentric knockouts. 30.0 cubic In.

Catalogue Number: CI53171-ER     UPC Number: 622538411402    

To make a request for a quote , click the red button.

CI53171-ER added to your inquiry
CI53171-ER updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Mounts directly on concrete rings

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Extension ring for concrete. Concentric knockouts. 30.0 cubic In.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538411402
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
30.0
Height
Height
4 in.
Width
Width
4 in.
Depth
Depth
2-1/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
40

Related Content

© 2026 ABB Electrification