Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Utility Boxes and Extension Rings

Utility box 4 in. x 2-3/8 in. x 1-7/8 in. deep, 16.5 cubic in. with 1/2 in. conduit knockouts.

Catalogue Number: CI1110-SB     UPC Number: 622538415165    

To make a request for a quote , click the red button.

CI1110-SB added to your inquiry
CI1110-SB updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a surface mounted device
  • Raised ground screw

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Utility box 4 in. x 2-3/8 in. x 1-7/8 in. deep, 16.5 cubic in. with 1/2 in. conduit knockouts.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538415165
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
16.5
Height
Height
4 in.
Width
Width
2-3/8 in.
Depth
Depth
1-7/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
50

Related Content

© 2026 ABB Electrification