Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Utility Boxes and Extension Rings

Utility box 4 in. x 2-1/2 in. x 2-1/8 in. deep, 18.5 cubic in. with 1/2 in. conduit knockouts.

Catalogue Number: 1151     UPC Number: 785991089837    

To make a request for a quote , click the red button.

1151 added to your inquiry
1151 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For toggle
  • Raised ground screw

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Utility box 4 in. x 2-1/2 in. x 2-1/8 in. deep, 18.5 cubic in. with 1/2 in. conduit knockouts.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
785991089837
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
18.5
Height
Height
4 in.
Width
Width
2-1/2 in.
Depth
Depth
2-1/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

Related Content

© 2026 ABB Electrification