Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Octagonal Boxes

Octagonal box 4 in. x 4 in. x 2-1/8 in. deep, 21.0 cubic in. with NMD90 cable clamps. Prepositioned depth tabs recessed 1/2 in.

Catalogue Number: 54171L-RT     UPC Number: 622538001672    

To make a request for a quote , click the red button.

54171L-RT added to your inquiry
54171L-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a light fixture or to serve as a junction box
  • Mount with screws on the side or on the botton

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Octagonal box 4 in. x 4 in. x 2-1/8 in. deep, 21.0 cubic in. with NMD90 cable clamps. Prepositioned depth tabs recessed 1/2 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538001672
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
21.0
Depth
Depth
2-1/8 in.
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

© 2026 ABB Electrification