Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Octagonal Boxes

Ceiling pan box 4 in. x 1/2 in. deep, 5.0 cubic in.

Catalogue Number: 56111-VP     UPC Number: 622538127211    

To make a request for a quote , click the red button.

56111-VP added to your inquiry
56111-VP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Shrink wrap of 4
Available at:

Features:

  • To install a light fixture or to serve as a junction box
  • Mount with screws on the side or on the botton

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Ceiling pan box 4 in. x 1/2 in. deep, 5.0 cubic in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538127211
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
5.0
Depth
Depth
1/2 in.
Diameter
Diameter
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
Shrink wrap of 4

© 2026 ABB Electrification