Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  Bar Hangers

Adjustable hanger for wood stud.

Catalogue Number: BK-01-CP     UPC Number: 622538130136    

To make a request for a quote , click the red button.

BK-01-CP added to your inquiry
BK-01-CP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • For ganged boxes or 3 and 4 pre-ganged boxes

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
Adjustable hanger for wood stud.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538130136
Material
Material
Steel
Height
Height
2.5 in.
Width
Width
15.5 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
6

© 2026 ABB Electrification