4-11/16 in. square box, 2-1/8 in. deep, 42.0 cubic in. Concentric knockouts.

Catalogue Number: 72171K-VP     UPC Number: 622538127235    

To make a request for a quote , click the red button.

72171K-VP added to your inquiry
72171K-VP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Shrink wrap of 4
Available at:

Features:

  • To install a range or dryer receptacle, a surface mounted device or to serve as a junction box
  • Raised ground screw

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4-11/16 in. square box, 2-1/8 in. deep, 42.0 cubic in. Concentric knockouts.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538127235
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
42.0
Height
Height
4-11/16 in.
Width
Width
4-11/16 in.
Depth
Depth
2-1/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
6
Packaging Quantity
Packaging Quantity
Shrink wrap of 4

© 2026 ABB Electrification