4-11/16 in. square box, 2-1/8 in. deep, 42.0 cubic in.

Catalogue Number: 72171-1-CRT     UPC Number: 622538412126    

To make a request for a quote , click the red button.

72171-1-CRT added to your inquiry
72171-1-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a range or dryer receptacle, a surface mounted device or to serve as a junction box
  • Raised ground screw

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4-11/16 in. square box, 2-1/8 in. deep, 42.0 cubic in.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538412126
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
42.0
Height
Height
4-11/16 in.
Width
Width
4-11/16 in.
Depth
Depth
2-1/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

© 2026 ABB Electrification