Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Square Covers

4 in. surface cover 3/8 in. raised, 4.6 cubic in. for a duplex receptacle and one Decora or GFCI device.

Catalogue Number: BC8378     UPC Number: 622538070319    

To make a request for a quote , click the red button.

BC8378 added to your inquiry
BC8378 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device mounted on surface

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4 in. surface cover 3/8 in. raised, 4.6 cubic in. for a duplex receptacle and one Decora or GFCI device.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538070319
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
4.6
Height
Height
4 in.
Width
Width
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

Related Content

© 2026 ABB Electrification