Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Square Covers

4 in. surface cover 3/8 in. raised, 4.6 cubic in. for one 30A receptacle with a 2-9/64 in. diameter.

Catalogue Number: 8366-CRT     UPC Number: 622538067357    

To make a request for a quote , click the red button.

8366-CRT added to your inquiry
8366-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device mounted on surface

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4 in. surface cover 3/8 in. raised, 4.6 cubic in. for one 30A receptacle with a 2-9/64 in. diameter.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538067357
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
4.6
Height
Height
4 in.
Width
Width
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

© 2026 ABB Electrification