Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4 in. Square Covers

4 in. square 1 in. raised cover for one device. Squared corners for tiles. 6.8 cubic in.

Catalogue Number: 52C49-1-CRT     UPC Number: 622538056337    

To make a request for a quote , click the red button.

52C49-1-CRT added to your inquiry
52C49-1-CRT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device into a ceramic tile wall

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4 in. square 1 in. raised cover for one device. Squared corners for tiles. 6.8 cubic in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538056337
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
6.8
Height
Height
4 in.
Width
Width
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

© 2026 ABB Electrification