Catalogue  >  Iberville  >  Roughing-In Products  >  EMT Set-Screw Couplings

1/2 in. Zinc alloy EMT pull elbow. Suggested applications EMT to box.

Catalogue Number: BC5204-V2     UPC Number: 622538272058    

To make a request for a quote , click the red button.

BC5204-V2 added to your inquiry
BC5204-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To terminate an EMT tubing at 90 degrees to a dry location on box or enclosure and to help in wire pulling

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Zinc alloy EMT pull elbow. Suggested applications EMT to box.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538272058
Material
Material
Zinc
Nominal Size
Nominal Size
1/2 in.
Height
Height
1-5/16 in.
Width
Width
1-1/8 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
1

Related Content

© 2026 ABB Electrification