Catalogue  >  Iberville  >  Roughing-In Products  >  EMT Fittings and Couplings

1/2 in. EMT zinc set-screw fitting.

Catalogue Number: 5004-RP5     UPC Number: 622538001115    

To make a request for a quote , click the red button.

5004-RP5 added to your inquiry
5004-RP5 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 5
Available at:

Features:

  • To terminate an EMT tubing to a dry location or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. EMT zinc set-screw fitting.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538001115
Material
Material
Zinc
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
Bags of 5

Related Content

© 2026 ABB Electrification