Catalogue  >  Iberville  >  Roughing-In Products  >  EMT Pull Elbows and Conduit fittings

1/2 in. Zinc EMT inside corner pull elbow.

Catalogue Number: BC24405-V2     UPC Number: 622538067906    

To make a request for a quote , click the red button.

BC24405-V2 added to your inquiry
BC24405-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To make a 90 degrees turn on an EMT raceway and to help in wire pulling

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. Zinc EMT inside corner pull elbow.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538067906
Material
Material
Zinc
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
1

Related Content

© 2026 ABB Electrification