Catalogue  >  Iberville  >  Boxes, Covers and Accessories  >  4-11/16 in. Square Covers

4-11/16 in. square box surface cover.

Catalogue Number: 72C62-CP1     UPC Number:    

To make a request for a quote , click the red button.

72C62-CP1 added to your inquiry
72C62-CP1 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • Housing for surface mounting on the wall or celling
  • Diameter hole: 2-15/32 in.

About:

Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Description
Description
4-11/16 in. square box surface cover.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
Material
Material
Pregalvanized Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
7.5
Height
Height
4-11/16 in.
Width
Width
4-11/16 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
1

Related Content

© 2026 ABB Electrification