Catalogue  >  Steel City  >  Boxes, Covers and Accessories  >  4 in. Square Covers

4 in. square 2 in. raised cover with two device openings. Squared corners for tiles. 25.5 cubic in.

Catalogue Number: 52 C 54 2     UPC Number: 785991140606    

To make a request for a quote , click the red button.

52 C 54 2 added to your inquiry
52 C 54 2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To install a device into a ceramic tile wall

About:

Steel City offers a product offering dedicated to the commercial and residential construction industry.

Description
Description
4 in. square 2 in. raised cover with two device openings. Squared corners for tiles. 25.5 cubic in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
785991140606
Material
Material
Steel
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
25.5
Height
Height
4 in.
Width
Width
4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10

Related Content

© 2026 ABB Electrification