Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed/Armoured Cable Accessories

Aluminum cable strap. Hole size 3/16 in. NMD90: 14/3-10/3 and AC90: 10/2, 10/3, 12/4.

Catalogue Number: 3M10     UPC Number: 622538057723    

To make a request for a quote , click the red button.

3M10 added to your inquiry
3M10 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • To fix and secure a cable

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Aluminum cable strap. Hole size 3/16 in. NMD90: 14/3-10/3 and AC90: 10/2, 10/3, 12/4.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538057723
Material
Material
Aluminum
Hole Size
Hole Size
3/16 in.
Height
Height
0.57 in.
Width
Width
0.68 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
16
Packaging Quantity
Packaging Quantity
10

Related Content

© 2026 ABB Electrification