Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed/Armoured Cable Accessories

Aluminum cable strap. Hole size 3/16 in. NMD90: 10/3 and AC90: 12/2-10/2, 14/3-12/3, 14/4. Flexible conduit 5/16 in.

Catalogue Number: 1M20     UPC Number: 622538057709    

To make a request for a quote , click the red button.

1M20 added to your inquiry
1M20 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 20
Available at:

Features:

  • To fix and secure a cable

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
Aluminum cable strap. Hole size 3/16 in. NMD90: 10/3 and AC90: 12/2-10/2, 14/3-12/3, 14/4. Flexible conduit 5/16 in.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538057709
Material
Material
Aluminum
Hole Size
Hole Size
3/16 in.
Height
Height
0.50 in.
Width
Width
0.56 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
16
Packaging Quantity
Packaging Quantity
20

Related Content

© 2026 ABB Electrification